IESNA:LM-63-2002
[TEST]P956166
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41699
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6504.3 6106.7 5761.7 5353.5 4945.4 4692.6 4603 4616.2 4692.6 4790
5245.6 6659.7 8955.9 11257.4 13585.3 15368 16942.8 18180.4 19447 20260.7
20321.3 19312.7 14807.1 12900.6 10733.4 7294.3 4518.8 3570.8 2399 1264
632 479.3 305.5 179.1 71.1 0 0
6504.3 6162 5817 5411.5 4998 4742.6 4647.8 4639.9 4705.7 4795.3
5145.5 6372.6 8579.3 11165.3 13398.3 15254.8 16890.1 18304.2 19489.2 20429.3
20639.9 19807.8 15454.9 13227.1 11162.6 7760.4 4811.1 3705.1 2480.6 1327.2
737.3 579.3 395 258.1 168.5 39.5 0
6504.3 6154.1 5830.2 5445.7 5042.8 4792.6 4687.3 4666.2 4708.4 4790
5019.1 5919.7 7810.4 10277.8 12671.5 14804.5 16737.4 18391.1 19839.4 21045.5
21487.9 21121.8 19744.6 15523.4 13019.1 9606.3 6027.7 4339.7 3157.3 1846
1242.9 1027 898 747.9 513.5 89.5 0
6504.3 6190.9 5880.2 5545.8 5185 4916.4 4797.9 4750.5 4766.3 4829.5
4942.7 5411.5 6664.9 8692.6 11104.7 13514.2 15886.8 18154.1 20181.7 21648.5
22538.6 22659.7 22001.4 20858.5 18988.8 15776.2 12882.2 9890.7 6630.7 3070.4
1558.9 1027 776.8 513.5 202.8 0 0
6504.3 6204.1 5943.4 5661.6 5369.3 5145.5 5011.2 4958.5 4950.6 5000.7
5084.9 5258.7 5817 7073.1 9008.6 11304.8 13872.3 16518.8 19146.8 21356.2
22965.2 23834.1 23868.4 23233.7 22372.7 21195.6 19549.7 16713.7 12434.5 7510.2
3207.4 1116.5 466.1 260.7 102.7 7.9 0
6504.3 6256.8 6025 5830.2 5619.5 5451 5358.8 5316.7 5311.4 5350.9
5427.3 5537.9 5769.6 6285.7 7336.4 8958.5 11081 13503.6 16036.9 18549.1
20940.1 22965.2 24500.4 25119.2 25179.8 25150.8 25182.4 24471.4 21190.3 15062.6
8400.3 2828.2 718.9 266 65.8 5.3 0
6504.3 6309.4 6133 6006.6 5906.5 5840.7 5827.5 5851.2 5898.6 5961.8
6056.6 6188.3 6359.5 6643.9 7117.9 7928.9 9190.3 10886.1 12797.9 14851.9
17085 19394.4 21643.2 23676.1 25472.1 26944.1 28484.6 30022.4 29993.5 25282.5
15699.8 6649.1 1732.7 489.8 147.5 10.5 0
6504.3 6380.5 6275.2 6214.6 6206.7 6243.6 6320 6451.6 6578 6730.8
6936.2 7144.2 7352.2 7634 8002.6 8574.1 9458.9 10701.8 12158 13877.6
15836.8 17796 19836.8 21780.2 24287.1 26867.7 30001.4 32948.1 34428 32658.4
25748.6 14043.5 3934.2 837.4 179.1 13.2 0
6504.3 6459.5 6422.7 6459.5 6535.9 6662.3 6822.9 7012.5 7191.6 7391.7
7610.3 7831.5 8065.8 8376.6 8784.7 9377.2 10198.8 11344.3 12769 14420
16413.5 18535.9 20900.6 23473.4 26262.1 29361.5 32632.1 35710.4 37295.7 35718.3
28113.3 12953.3 2751.8 713.6 147.5 13.2 0
6504.3 6456.9 6446.4 6493.8 6585.9 6733.4 6917.7 7096.8 7304.8 7497.1
7713 7923.6 8165.9 8455.6 8874.3 9477.3 10317.3 11465.5 12919 14701.8
16724.2 18941.4 21358.8 24042.2 26902 30048.8 33329.9 36263.4 37572.2 35302.2
26501.7 10786.1 2093.5 555.6 110.6 10.5 0
6504.3 6509.6 6551.7 6696.5 6873 7112.6 7402.3 7691.9 7978.9 8268.6
8550.4 8853.2 9177.1 9614.2 10251.5 11067.8 12068.5 13343 14870.3 16582
18409.5 20305.5 22354.2 24289.7 26064.6 27568.2 28732.1 29087.6 27792 23755.1
15241.6 4474 813.7 250.2 63.2 21.1 0
6504.3 6533.3 6612.3 6770.3 6996.7 7281.1 7594.5 7923.6 8247.5 8542.5
8829.5 9108.6 9406.2 9769.6 10204.1 10794 11578.7 12534.6 13606.3 14715
15836.8 16966.5 18061.9 18928.3 19381.2 19386.5 18973 18035.6 16108 13379.9
8682 2915.1 650.4 213.3 81.6 31.6 0
6504.3 6538.5 6636 6794 7028.3 7294.3 7576.1 7847.3 8076.4 8250.2
8350.2 8413.4 8434.5 8466.1 8529.3 8632 8905.9 9487.8 10225.2 10946.7
11418.1 11634 11591.9 11004.6 9714.3 8007.9 6114.6 4007.9 2333.1 1258.7
674.1 297.6 123.8 50 18.4 2.6 0
6504.3 6554.3 6612.3 6722.9 6804.5 6849.3 6854.5 6749.2 6557 6227.8
5764.3 5185 4526.7 3863.1 3223.2 2625.4 2090.9 1730.1 1603.7 1587.9
1603.7 1593.2 1432.5 1135 811.1 542.5 360.8 273.9 226.5 184.3
142.2 89.5 36.9 15.8 5.3 0 0
6504.3 6557 6543.8 6454.3 6262 5969.7 5572.1 4998 4247.5 3375.9
2562.2 1896 1414.1 1158.7 1066.5 1048.1 1034.9 1019.1 992.8 963.8
919 821.6 676.8 526.7 405.5 321.3 255.4 200.1 155.4 115.9
76.4 36.9 15.8 5.3 0 0 0
6504.3 6520.1 6380.5 6043.5 5535.2 4874.3 3973.7 2986.2 2143.5 1556.3
1245.6 1111.3 1029.6 961.2 900.6 850.6 824.2 795.3 768.9 742.6
700.5 626.7 531.9 431.9 339.7 271.2 218.6 168.5 126.4 86.9
44.8 21.1 7.9 0 0 0 0
6504.3 6472.7 6151.4 5587.9 4803.2 3828.8 2707 1851.2 1382.5 1221.9
1142.9 1069.1 977 866.4 753.1 658.3 587.2 555.6 576.7 608.3
608.3 571.4 505.6 421.3 331.8 263.3 205.4 160.6 118.5 79
50 21.1 7.9 0 0 0 0
6504.3 6454.3 5977.6 5177.1 4108 2844 1856.5 1377.2 1250.8 1182.4
1111.3 1011.2 892.7 766.3 645.2 542.5 458.2 416.1 397.6 392.4
395 395 384.5 350.2 308.1 263.3 221.2 176.4 142.2 113.2
84.3 50 10.5 0 0 0 0
6504.3 6446.4 5835.4 4887.4 3618.2 2320 1524.7 1298.2 1227.1 1161.3
1071.8 955.9 829.5 700.5 589.9 497.7 439.8 408.2 387.1 368.7
350.2 334.4 321.3 305.5 284.4 255.4 218.6 184.3 158 129
94.8 57.9 10.5 0 0 0 0
6504.3 6414.8 5706.4 4626.7 3236.3 1980.3 1387.8 1274.5 1214 1137.6
1040.2 932.2 816.3 689.9 579.3 497.7 447.7 421.3 402.9 387.1
366 350.2 331.8 313.4 289.7 250.2 200.1 171.2 142.2 113.2
79 36.9 5.3 0 0 0 0
6504.3 6412.1 5666.9 4529.3 3081 1853.9 1345.6 1264 1208.7 1127.1
1027 926.9 819 700.5 587.2 500.3 452.9 426.6 405.5 389.7
373.9 355.5 334.4 310.7 276.5 223.8 163.3 136.9 110.6 81.6
52.7 18.4 0 0 0 0 0
6504.3 6417.4 5643.2 4489.8 3015.1 1814.4 1345.6 1261.4 1203.4 1124.4
1021.7 921.7 819 697.8 584.6 497.7 452.9 426.6 408.2 392.4
376.6 355.5 334.4 310.7 273.9 215.9 158 134.3 105.3 79
47.4 15.8 0 0 0 0 0
